IESNA:LM-63-2002
[TEST]P1439709
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-702-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]4/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122DR-S865D850-X4F0-XX-UDD-FLB-W
[LUMINAIRE]DEFINE 2, DIRECT RECESSED WITH BATWING FLUSH OPTIC
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3302
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1073.5 1065.2 1061 1054 1044.2 1033.1 1017.7 999.6 978.6 956.3
931.2 904.6 875.3 843.2 811.1 776.2 739.9 703.6 665.9 625.4
584.9 544.5 501.2 459.3 417.4 375.5 333.7 290.4 248.5 206.6
166.1 127 92.1 57.2 30.7 11.2 0
1073.5 1081.9 1079.1 1073.5 1066.6 1056.8 1047 1034.5 1019.1 1001
981.4 959.1 933.9 907.4 876.7 844.6 809.7 773.4 735.7 693.8
651.9 608.7 562.6 516.5 469.1 420.2 371.3 323.9 275 228.9
182.9 139.6 99.1 62.8 33.5 14 0
1073.5 1070.8 1070.8 1070.8 1073.5 1074.9 1077.7 1077.7 1077.7 1076.3
1072.2 1065.2 1055.4 1041.4 1023.3 999.6 970.2 932.5 883.7 826.5
762.2 700.8 638 578 517.9 460.7 403.5 346.2 291.8 240.1
191.3 143.8 101.9 65.6 33.5 14 0
1073.5 1072.2 1076.3 1081.9 1093.1 1105.7 1121 1137.8 1151.7 1164.3
1176.9 1186.6 1190.8 1182.4 1155.9 1104.3 1033.1 963.3 890.7 816.7
745.5 677.1 611.5 548.6 490 432.8 378.3 323.9 272.2 224.8
177.3 134 94.9 60 33.5 14 0
1073.5 1076.3 1086.1 1097.3 1109.8 1126.6 1148.9 1169.9 1190.8 1211.8
1229.9 1243.9 1248.1 1231.3 1179.6 1104.3 1028.9 949.3 869.7 792.9
721.7 656.1 591.9 531.9 474.7 418.8 365.8 315.5 265.2 217.8
173.1 128.4 92.1 58.6 32.1 12.6 0
